For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XWMK VA - Screw-in fitting, angle 90°
Bill of material
XWM NW 03 HS VA
DES
Identifier
XWM NW 03 HS VA
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Pipe diameter OD
6 mm
G
Thread G
M 12 x 1.5 K
I
Length I
12.0 mm
L4
Length L4
16.0 mm
L5
Length L5
26 mm
L7
Length L7
23 mm
SW
Width across flats SW
12 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.